필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Parker Hydraulic Pump and Power Systems Division
GVM Global Vehicle Motors - for mobile applications
210
210 Series - Global Vehicle Motors
Parker Hydraulic Pump and Power Systems Division
...
210
210 Series - Global Vehicle Motors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GVM210050PGF1WRB31PA
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Frame
FRAME
Active Length
AL [mm]
Type of Motor Series
TMS
Magnetics
MAG
Cooling
COOL
Feedback
FEED
Other Feedback
FEED2
Power Termination
PT
Feedback Termination
FT
Output Shaft
OS
1
GVM210050PGF1WRB31PA
GVM - Global Vehicle Motor
210 mm
50
P - Power Series
GF1 : 16 kW / 32 kW Peak Power
W - Water Cooling
R - Brushless resolver
B - Dual PT1000
3 - Amphenol PowerLok 300 A PL083X-301-10M8-2
1 - DTM04-12PA on an overmolded pigtail
PA - SAE A
압축된 표현 표시(1 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Parker Hydraulic Pump and Power Systems Division
- 210 Series
Shorttext
Global Vehicle Motors
최근 변경
29.04.2025 10:41:31
단위
키 워드
Division
Global
Hydraulic Pump
Motors
Power Systems
Vehicle
mobile applications
Classifications
CNS
CNSERPBASE Object Properties
Type Code
GVM210050PGF1WRB31PA